Pre-wired versions come with four 20 Amp receptacles and four QuickPort inserts.
The Struggle Is (No Longer) Real.
No more struggling to install a Poke-Through device. Industry-exclusive adjustable anchoring clips on our 5-inch device securely lock the unit inside a cored hole, while allowing for easy removals for inspections, adjustments and repairs. Watch our Look Inside video to see the many features & benefits of our poke-through device!
Want An Even FASTER Installation?
Covers
Durable cast aluminum covers made to last.
- Ease of Installation: Pre-assembled gaskets and only 3 assembly screws
- Superior Performance: ADA-compliant, exceed UL Crush test (300lbs) by over 3x (1000lbs)!
- Maximum compatibility: Available with multiple finishes and configurations
Featured Products
Maximum Compatibility & Accommodation
Performance Matters
Adjustments Made Easy
The struggle is (no longer) real. With adjustable anchoring clips, installation is a breeze.
Meet All Power And Data Needs
Leviton's poke-through floor box system accomodates standard or Decora single or duplex receptacles, as well as Lev-Lok and QuickPort inserts.
Unlevel Floors Are No Problem
A two-piece construction allows for self-leveling up to four degrees, eliminating tripping hazards and unpleasant appearances.
Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.
Explore Device Specifications!
Resources
How can we help you?
Speak to one of our Floorbox Specialists.