Loading...
Selected products added to your list. To view the list, Click here

Straight Blade Receptacles

Hospital Room Showing Receptacles

A receptacle for every application

Choose from the broadest offering of safe and reliable receptacle outlets in the industry: Tamper-Resistant, Isolated Ground, Power Indication, Weather-Resistant, Corrosion-Resistant, Surge, Plug Load Controlled, USB, and more...

Leaded Devices Grouping

Leaded Receptacles and GFCIs

  • Provides fast terminating for pigtail wiring applications
  • Eliminates the need to prepare wires for pigtailing
  • No exposed live metal parts for safer installations 

Know Your Grade

We offer three different grades of receptacles with performance levels based on construction and application:
HOSPITAL GRADE • INDUSTRIAL SPECIFICATION GRADE • COMMERCIAL SPECIFICATION GRADE
HOSPITAL GRADE

UL construction and performance requirements for Hospital Grade receptacles are more stringent than those for specification grade devices. Leviton Hospital Grade receptacles meet or exceed these requirements. These receptacles are Fed Spec W-C-596 rated.

Hospital Grade Green
Hospital Grade Extra Heavy-Duty
  • Single-piece wraparound nickel-plated brass strap
  • Integral ground contacts
  • Extra heavy-duty high-performance brass electrical contacts
Hospital Grade Extra Heavy Duty Receptacle and Strap
Hospital Grade Heavy-Duty
  • Single-piece heavy-duty wraparound galvanized steel strap
  • Brass ground contacts
  • Heavy-duty copper alloy electrical contacts
Hospital Grade Heavy Duty Receptacle and Strap
INDUSTRIAL SPECIFICATION GRADE

For demanding applications requiring robust construction and exceptional electrical performance, Leviton industrial specification grade receptacles are the ideal solution. These receptacles are Fed Spec W-C-596 rated.

Industrial Grade Gold
Industrial Specification Grade Extra Heavy-Duty
  • Single-piece wraparound brass strap
  • Integral ground contacts
  • Extra heavy-duty high-performance brass electrical contacts
Industrial Grade Extra Heavy Duty Receptacle and Strap
Industrial Specification Grade Heavy-Duty
  • Single-piece heavy-duty wraparound galvanized steel strap
  • Brass ground contacts
  • Heavy-duty copper alloy electrical contacts
Industrial Grade Heavy Duty Receptacle and Strap
COMMERCIAL SPECIFICATION GRADE

Leviton commercial specification grade receptacles strike the perfect balance between performance and value. These heavy-duty receptacles are the most widely specified for commercial building projects.

Commercial Grade Blue
Commercial Specification Grade
  • Single-piece wraparound galvanized steel strap
  • Brass ground contacts
  • Heavy-duty copper alloy electrical contacts
Commercial Grade Receptacle and Strap

More Options

SPECIAL FUNCTIONS • ENHANCED SAFETY • WET/DAMP LOCATIONS

Code Compliant Solutions

Tamper-Resistant

Safety shutters prevent unintended contact with live parts as specified by the National Electrical Code.

Tamper Resistant Face Detail
Weather-Resistant

For wet or damp locations; provide added protection against corrosion, UV degradation, and cold impact damage.

Weather Resistant Face Detail
Isolated Ground

Provides a more reliable, noise-free equipment ground path to sensitive electrical equipment.

Isolated Ground Face Detail
Power Indication

Provides visual indication of power present at the receptacle; ideal for emergency circuit applications.

Power Indication Face Detail
ARCAT Building Specifications WHITE Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

Resources

How can we help you?

Speak to one of our Receptacle Specialists.