Loading...
Selected products added to your list. To view the list, Click here

Fiber Panels

Fiber Panels

UHDX Panels
UHDX ultra high-density panels patch up to 144 LC fibers per RU to provide an inter-connect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet.

HDX Panels
HDX panels offer manageable density of up to 96 LC fibers per RU with enhanced port identification capabilities built in. Use to provide an inter-connect or cross-connect between backbone horizontal cable and active equipment for quick deployment and easy MAC work.

e2XHD Fiber Panels
These High-Density panels allow a mix-and-match of e2XHD fiber and copper snap-in cassettes - up to 96 LC fibers or 48 copper ports per RU. Cassettes quickly snap in and pull out of the panel, making installation and changes easier than ever.

SDX Fiber Panels
500i SDX rack-mount panels are ideal for small enterprise applications. They are available in 1RU and 3RU sizes to patch up to 72 LC fibers per RU, and accept SDX adapter plates, MTP modules and splice modules.