Leviton helps make fiber deployment easier, safer and cleaner. Available in three platforms, you can choose the density and capabilities you require: Opt-X HDX – 144 LC fibers per RU, e2XHD – 96 LC fibers per RU, and Opt-X SDX – 72 LC fibers per RU. And new Leviton Base12 universal polarity cassettes allow for the same interchangeable cassette on both ends of a Method B trunk in a fiber channel. This reduces the complexity of a fiber network and ensures consistent polarity.
Features of Leviton fiber cassettes include:
- Polarity options include method A, B and C, as well as Universal Polarity for optimal flexibility
- Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- 12- or 24-Fiber MTP® connectors on the back, with up to 48 fibers with HDX MTP cassettes
- Full array of cassettes for HDX, e2XHD and SDX patching platforms meet every network density and requirement
Learn more about Universal Polarity fiber cassettes on our blog »