Loading...
Selected products added to your list. To view the list, Click here

Manual Motor Controllers

Motor Control Affixed to Manufacturing Machinery

Powerswitch® Manual Motor Controllers

Heavy-duty horsepower rated switches capable of providing manual ON/OFF control to higher motor loads than standard toggle switches.

Built for commercial and industrial installations up to 60 Amps, Leviton offers a line of industrial grade AC single-phase and three-phase manual motor controllers with a continuous current rating at all voltages up to 600V AC and maximum horsepower ratings of 30HP.

Our 30 Amp and 40 Amp motor switches are UL 508 listed “Suitable as Motor Disconnect”, which means they may be used in place of a standard disconnect switch in line-of-sight applications in factory settings.

Manual Motor Controllers Warranty

View Our Offering of Motor Controllers

Performance Matters

Our goal is to deliver products that outperform and outlast. From initial concept & engineering to the development and testing... our products meet and exceed industry standards because we know performance matters.

Manual Motor Starter Enclosure open on a countertop
Superior Corrosion-Resistance

Nickel-plated mounting strap, screws and external clamps on our 30/40 Amp switches improve current flow and provide reliability in corrosive environments.

Manual Motor Controllers Corrosion
Highest UL Flammability Rating

Our motor rated toggle switches have a UL 94 V-0 flammability rating – the highest on the market.  This exceptional heat resistance ensures protection in the event of loose connections or insulation breakdown.

Manual Motor Controllers Durability
Maximum Horsepower

We can handle higher motor loads than other motor controllers.  With maximum horsepower ratings of 30HP on our 60 Amp 3-Phase motor switch, we exceed UL requirements.

Manual Motor Controllers Horsepower
Built to Last

Durable PBT housing provides protection in harsh industrial environments, and our oversized toggle provides a satisfying thud sound when toggled ON/OFF.

Resources

How can we help you?

Speak to one of our Motor Controller Specialists.