Loading...
Selected products added to your list. To view the list, Click here

Decora Edge™

Color-Coded Levers for Faster, Safer Installation

Leviton's Decora Edge Single Pole Switch, 3-Way Switch and Tamper-Resistant Outlet provide the classic appearance and superior performance of Decora devices in a new, easier-to-install, safer design. Just push, click and you're done! The devices are designed with innovative installation features such as color-coded lever terminals for faster, efficient wiring; a larger strap with a unique tongue and groove alignment for quicker trim-out on multi-gang installations, and no exposed metal parts for safety. Decora Edge is the ideal solution for all your wiring needs.

Decora Edge™ Wins 2023 Home Depot Innovation Award

We are pleased to announce that our new Decora Edge line of wiring devices has been named the winner of the prestigious Home Depot Innovation Award for 2023. Decora Edge provides Pro and DIY installers with a faster, easier, and safer way to install electrical devices for the home. 

The Future of Wiring is as Easy as...

PUSH

Faster and easier to wire

CLICK

Audible 'click' confirms secure connection

DONE

Terminate with confidence

Decora Edge
1
Self-Grounding
2
Color-coded lever terminals, including ground
3
Pairs seamlessly with Midway plates, and with Standard sized plates when breakaway tab is removed
4
Tamper-Resistant
5
Large strap makes installation easier
6
Tongue and groove for perfect alignment
7
Works with 14G AND 12G solid and stranded copper wire
8
No exposed metal parts for safer installs
9
Convenient openings for circuit testers. (switches only)
10
Color-coded lever terminals, including ground
11
Strip gauge.

Learn More About Decora Edge

Industry Game Changer for Both Professionals and DIYers

Save Time on the Job

Color-coded levers and large strap allow for fast and easy installation

Terminate with Confidence

Lever doors have snap feature to assure connection has been made; audible 'click' confirms lever door is closed.

See What Others are Saying

Decora Edge Products

Frequently Asked Questions

Decora Edge is an innovative wiring device solution featuring patent-pending terminals for faster, efficient wiring. Decora Edge presently includes a single pole switch, a 3-way switch and a 15-amp duplex tamper-resistant outlet.

A unique, patent-pending Spring Action Clamp terminal, where the stripped end of a conductor is inserted into the terminal and a manually operated integral lever applies clamping pressure to a spring mechanism, without the use of screws.

The spring action clamp is NOT to be confused with Quickwire™ push-in (stab) or back-wire clamp terminations.

Lever connectors work with both 14 gauge and 12 gauge stranded and solid copper wire only. Decora Edge is not compatible with aluminum or copper clad wire.

Yes, Decora Edge is compliant with the National Electrical Code® (NEC).

Yes, they are UL & CSA approved.

Decora Edge devices coordinate seamlessly with any size Decora wallplate. The longer and wider strap is compatible with Decora Midway wallplates, and with standard sized Decora or and Decora Plus screwless wallplates when the device’s breakaway tab is removed.

Yes, they are backed by a 2 Year Limited Warranty.

Yes, one benefit of Decora Edge devices is that they can be removed and rewired again.

When installing a Decora Edge device with a lighting control device, the tab is designed to go behind the dimmer strap for proper alignment.

How Can We Help?

Do you have questions about Decora Edge?