An Integrated Whole-Home Energy Management Solution
The Modern Load Center | Smarter Energy Management
- Leviton Load Centers (i.e., Breaker Box, Breaker Panel) give homeowners unprecedented control of their home’s electrical system
- Sleek, modern enclosure
- Turn breakers on and off from anywhere
- Make decisions about how and when you use energy with custom, time-based breaker schedules in the My Leviton app*
- Designate your Essential Circuits and shed loads when utilizing compatible backup generator systems, potentially eliminating the need for a costly Essential Loads panel*
- Monitor energy production from up to two alternate energy sources
*Requires purchase of 2nd Gen Smart Circuit Breakers and Leviton Whole Home Energy Monitor (LWHEM-2).
Up To 25% Faster Install
Our easy all plug-on design speeds up installation, saving valuable time and increasing productivity. Breakers simply snap in and out - no wiring to circuit breakers up to 60A for copper wire, and 50A for aluminum wire.
“After the first installation, I was hooked...The Leviton Load Center saved us 3-1/2 hours of installation time!”
– Corey Prehoda, Barlow Electric
Safer Circuit Breakers
As the leader in home electrical safety, Leviton delivers the most stringent GFCI circuit breaker protection, locking users out if ground-fault protection is lost.
A Sleeker Circuit Breaker Box
The all-white indoor circuit breaker box with optional observation window is just the beginning. Leviton AFCI, GFCI and Dual Function circuit breakers incorporate user-friendly diagnostics, such as color indicators in each rocker handle that indicate operating status, and easy-to-read LEDs that display fault type (AF/GF) when tripped.
"The first time I saw the Leviton Load Center I was amazed...I couldn’t stop looking at it."
– Gianni Simone, Cerrone Builders
Already Have a Leviton Load Center Installed?
Download our Status Indicator Guide.
The Full Line of Leviton Load Centers
Videos
Load Center Questions?
Your one stop guide to instruction sheets, installation videos, FAQs, tips and more.
Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.
Resources
How Can We Help?
Do you have questions about our Load Centers?