Loading...
Selected products added to your list. To view the list, Click here

Marine Power Pedestals

Rugged, high-quality pedestals featuring power, water, metering, and lighting, all built to your custom specifications

Dock with Marine Power Pedestals

Power pedestals for marine applications provide an all-encompassing solution, including power, water, metering, and lighting. Built for durability, these power pedestals include electrical wiring devices from the brand you trust, and are 100% customizable to fit your needs.

Marine Power Pedestals That Meet Your Needs

Docksider Marine Power Pedestal
Docksider Power Pedestal at Yacht Club
Dockhead Marine Power Pedestal
DH1 Marine Power Pedestal at Marina

Docksider Marine Power Pedestals Hotspots
Docksider Marine Power Pedestals Features & Benefits
  1. Durable Noryl material
  2. Weatherproof covers available in 6 colors
  3. Aluminum cord and hose management
  4. Easy wiring and maintenance access
  5. Water hook-up options
  6. Analog water and kW meter available
  7. EPD or standard breakers available
  8. Daylight sensing LED lighting in amber or white
  9. Storm-ready, removable two-piece system

View our product page to customize your pedestal

Our marine power pedestals are completely customizable. 

 

Please fill out our custom order form and submit all completed forms to industrial@leviton.com.

Dockhead Marine Power Pedestals Hotspots
Dockhead Marine Power Pedestals Features & Benefits
  1. Weatherproof covers in up to 6 colors
  2. Durable glass reinforced fiberglass material
  3. Analog water and kW meter available
  4. EPD or standard breakers available
  5. Daylight sensing LED lighting in amber or white
  6. Water hook-up options (with pedestal)
  7. Available in 2 sizes, with or without mounting pedestal
  8. Up to 4 receptacles total

View our product pages to customize your pedestal

Resources

How can we help you?

Speak to one of our Power Pedestal Specialists.