Loading...
Selected products added to your list. To view the list, Click here

Loose Tube Fiber Cable

Low-Smoke/CPR-Rated

Loose Tube Fiber Cable

Leviton loose tube cables are available in unitube or multi loose tube constructions with a wide range of fiber count, fiber type, and sheath options, including duct, rodent resistant, and direct buried applications. Leviton universal loose tube cables are designed for installation in cable conduits in building or campus backbone applications. External loose tube cables can be directly buried or installed in external sub-ducts by pulling or blowing.

Breakout and patch cables are based on our standard 900 micron buffer, but with the extra individual protection of high performance strength members and an individual sheath. The result is a robust and flexible cable. All Leviton loose tube cables have a low-smoke halogen-free (LSHF/LSZH) sheath to ensure safety in indoor applications.

Leviton loose tube cables to clients’ specifications may be available on request.

Leviton adheres to the Construction Product Regulation (CPR) guidance provided by Europacable. Their recommendations can be found at: www.europacable.eu/cpr.  For all solid conductor copper and fiber solutions manufactured by Leviton, the CPR classification only for the cable products in LSHF/LSZH cable assemblies intended to be permanently fixed within a building is provided on the product label.

ADVENTUM Cable
  • ADVENTUM 12-96F Cable, B2Ca -  Spec | DoP
  • ADVENTUM 144F Cable, Cca - Spec | DoP
  • ADVENTUM RailSafe Multi Loose Tube Cable - Spec
  • ADVENTUM CDT Steel Tape Armored Cable, B2ca - Spec | DoP
Unitube Cable
  • Duct Grade Unitube Cable, Dca -  Spec | DoP
  • Duct Grade Unitube Cable, Eca -  Spec | DoP
  • Duct Grade Unitube External Cable -  Spec 
  • Duct Grade Unitube HF3 Cable, Eca -  Spec | DoP
  • Glass Yarn Armored Unitube Cable, Dca -  Spec | DoP
  • Glass Yarn Armored Unitube Cable, Eca -  Spec | DoP
  • Glass Yarn Armored Unitube Cable, External -  Spec 
  • Indoor/Outdoor Central Loose Tube Cable (LRZ) -  Spec 
  • Mini Unitube Cable, Eca -  Spec | DoP
  • Outdoor Central Loose Tube Armored Cable (LAZ) -  Spec 
  • Steel Tape Armored Unitube Cable, Eca -  Spec | DoP
  • Steel Tape Armored Unitube Cable, External -  Spec
  • Twin Sheath Steel Tape Armored Unitube Cable, Eca -  Spec | DoP
  • Twin Sheath Steel Tape Armored Unitube Cable, External -  Spec

 

 

 

Central Dry Tube Cable (CDT)
  • Optical Central Dry Tube Cable, B2ca - Spec | DoP
Multi Loose Tube Cable
  • Duct Grade Multi Loose Tube Cable, Eca  - Spec | DoP
  • Duct Grade Multi Loose Tube Cable, External - Spec 
  • Duct Grade Multi Loose Tube HF3 Cable, Eca - Spec | DoP
  • Glass Yarn Armored Multi Loose Tube Cable, Eca - Spec | DoP
  • Glass Yarn Armored Multi Loose Tube Cable, External - Spec 
  • Steel Tape Armored Multi Loose Tube Cable, Eca - Spec | DoP
  • Steel Tape Armored Multi Loose Tube Cable, External - Spec 
  • Twin Sheath Steel Tape Armored Cable, Eca - Spec | DoP
  • Twin Sheath Steel Tape Armored Cable, External - Spec