Cable Management Rings
- Tie Bracket allows rings to be center-mounted
- Vertical Transition Rings are used or vertical and horizontal cable management
and are compatible with flat and angled panels - Vertical Manager Rings are an open ring solution that can be installed in tight
spaces and smaller deployments
Hinged Wall-Mount Brackets
- Designed for installations where space is constrained and racks are not used
- 6" deep brackets allow for proper cable management
- 2RU, 3RU, and 4RU sizes
Front Hinged Bracket
- Simplifies process of terminating cables to rear of patch panels when access is limited
- Easy-access quick release latches drop to 90° and 120° positions
- Rack- or wall-mountable
Product pages below. 1469242303489