Loading...
Selected products added to your list. To view the list, Click here

VERSI-DUCT™ System

VERSI-DUCT System

The Leviton VERSI-DUCT system is a versatile cable management solution for copper and fiber installations. The innovative system fits on any standard equipment rack, and accessories enable a wide range of cable management configurations.

  • Injection molding eliminates sharp edges and protects cable integrity
  • Extremely durable ABS plastic channels withstand years of use in demanding environments
  • PVC plastic is an economical and sturdy material for channel covers
  • 40" and 80" channels are available in front only or front and rear configurations
  • All channels include cable-concealing cover
  • Large finger passthrough space aligns with rack units
  • Integrated dual-hinge for easy accessibility

Application Note: Maximum Cable Fill Ratios in Cable Managers (PDF)