Loading...
Selected products added to your list. To view the list, Click here

Zone Enclosures

Zone Enclosures

Zone cabling enclosures are the perfect solution for adding flexibility within an open-office architecture or data center environment. Choose from ceiling-mount or under-floor versions.

Download: Advantages of Zone Cabling Architectures for PoE (PDF)

Zone Enclosures

  • Provide flexible consolidation point in ceiling or floor
  • Simplify moves, adds, and changes
  • Plenum-rated with included fire-rated foam sealing kits
  • Significant reduction in cable pathway loading
  • Use as a telecom enclosure (TE) for cabling flexibility

Ceiling Enclosures

  • Install flush with drop ceiling
  • Fully hinged drop-down doors support installed equipment and to open to face technician
  • Active and passive styles available

2' x 2' Passive Raised-Floor Enclosures

  • Fit in air handling space under 8" raised floors
  • House two 4RU (8RU total) racks for standard 19" components
  • Rotating patch panel mounting provides easy access to rear of panels