Loading...
Selected products added to your list. To view the list, Click here

Plus Copper Systems

Available to customers in Europe and the Middle East

Plus Copper Systems

Proven performance with installation features that allow for simple, streamlined deployment

Ideal for: Enterprise | Light Commercial Installations

The Plus Copper System provides a complete, end-to-end shielded and unshielded solution for Cat 5e, 6, and 6A networks. Versatile Plus snap-in jacks are offered in LSA- and 110-styles, with a tool-free option that requires no specialized termination tools.