- Compatible with all QUICKPORT connectors
- Made of high-quality ABS plastic which provides superior resistance to impacts, chemicals, and solvents as compared to other plastics
- Ensures proper cable management and bend radius in front and back of connector
- cULus Listed, fire-retardant material rated UL 94V-0
- Field configurable 2- or 4-port angled wallplates
- Designation window accepts Leviton labels (41080-IDW) for easy, clear identification
- Available in four colors with color matching screws