Loading...
Selected products added to your list. To view the list, Click here

HDX Adapter Plates

HDX Adapter Plates

HDX adapter plates connect to field-terminated backbone cabling or pre-terminated trunks. Adapter plates are offered in LC, SC, and MTP® styles in 6, 12, or up to 72/144 fiber configurations.

  • Fit in OPT-X UHDX, HDX Enclosures, and HDX Fiber Distribution Frame Patch Decks
  • Easy one-hand installation and removal
  • Offered in OM1/OM2, OM3/OM4, and OS2 fiber types
  • Visible sequential numbering to identify ports (for Tx and Rv)
  • Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
  • Blank plates available to block unused openings