Leviton factory terminated and tested OPT-X™ SJX trunks are constructed with sub-jacketed fiber groups that qualify as a rated cable for individual routing paths, giving you more options with breakouts in racks, cabinets, and cable management routing. The trunk’s tight bend radius and no preferential bend direction makes for easier installations. The SJX global family of loose-tube cable and trunk assemblies include options in plenum (SJP) and LSZH/CPR (SJZ) ratings.
- Ideal for high-fiber-count backbone installations
- Sub-jacketing allows compliant fiber groups to be installed in individual routing paths, giving network managers more options with breakouts in racks, cabinets and cable management routing
- Fiber counts up to 144 fibers in OM3, OM4, and OS2 fiber
- 100% factory tested, with test results included in packaging
- Available with MTP, LC, and SC connectivity
- SJZ trunks are offered in highest performing Euroclass B2ca s1a d1 a1 for LSZH installations, and OFNR-FT4-ST1 for riser installations
SJX trunk cable assemblies are available in two performance levels: OPT-X Unity for ultra-low-loss performance and OPT-X Engage for low-loss performance. These offerings can support greater distances and multiple connection points while staying within IEEE low-loss limits. They are part of Leviton OPT-X global end-to-end fiber systems.