Loading...
Selected products added to your list. To view the list, Click here

LIGHTSPACE™ DP Series Enclosures

Available for Customers in North America

LIGHTSPACE™ DP Series Enclosures

Rack-Mount LIGHTSPACE Key Features:

  • Large cable management rings for enhanced jumper routing
  • Stackable for custom sizing
  • Front cable management saddles
  • Side entry for backbone cabling
  • Enclosures are custom configurable
  • Constructed of high-strength aluminum, powder-coated central office white
  • Mounts on standard 19" and 23" racks and cabinets

LIGHTSPACE DP Series Optical Distribution Enclosures
The DP Series Optical Distribution Enclosures are designed to protect, manage and organize fiber terminations in a rack-mount environment. Enclosures are LGX® compatible and allow users to fill and expand legacy systems. DP Enclosures are available in 3 sizes.

LIGHTSPACE DPC Series Optical Distribution & Splice Enclosures
The DPC Series Optical Distribution and Splice Enclosures are combination units that are designed to protect, manage and organize fiber termination and splices in a rack-mount environment. Enclosures are LGX® compatible and allow users to fill and expand legacy systems.

DPC Enclosures are available in four sizes and can be combined to provide splicing and termination in a single, factory assembled unit. 

LIGHTSPACE DPS Series Optical Splice Enclosures
The DPS Series Optical Splice Enclosures are designed to protect, manage and organize fiber splices in a rack-mount environment. Enclosures are LGX® compatible and allow users to fill and expand legacy systems.

DPS Enclosures are available in 3 sizes and can be purchased separately or in any combination to meet the users' installation needs. The unique tray holder allows users to select from a variety of splice tray styles, including 12 and 24 fiber capacities.