- Engineered for optimal performance with all bulb types, including LEDs, CFLs and incandescent, without requiring a neutral.
- White LED light inside the switch provides a refreshed and modern appearance
- Switch remains illuminated in the OFF position, so it is easy to locate in a dark room
- Replaces any standard switch
Introducing the only LED Illuminated Switches on the market today designed for optimal performance with all bulb types, including LEDs, CFLs and incandescent, without requiring a neutral. Our patent pending solution helps eliminate flickering of the switch for soft, steady illumination.
Features & Benefits
Locator Light
Ideal locator light but gentle enough for everyday living
Ideal Locations for LED Illuminated Switches in Your Home
The LED Illuminated Switch you have been waiting for!
Introducing the only LED Illuminated Switches on the market today designed for optimal performance with all bulb types, including LEDs, CFLs and incandescent, without requiring a neutral.
Explore Our LED Illuminated Switches
Frequently Asked Questions
An illuminated light switch lights up from within the switch when the load is turned OFF, for easy location in a dark room or space.
Yes, the LED illuminated switch can be used anywhere a regular switch is needed.
The illumination inside the switch is white.
LED
6000K
The LED Illuminated Switch is available in Decora Single Pole, 3-Way & 4-Way and Toggle Single Pole & 3-Way.
LED Illuminated Toggle Single Pole & 3-Way Switch: 15A-120V, 1/2HP-120V
LED Illuminated Decora Single Pole, 3-Way & 4-Way Switch: 15A-120/277V, 1/2HP – 120V, 2HP-240V-277V
No! The LED illuminated switch does not require a neutral to work.
The LED Illuminated switches are designed for all types of bulbs and fixtures, including LED, CFL, Incandescent, etc.
Leviton’s new LED Illuminated switches are designed to work with all lighting loads, including LEDs and CFLs, without ghosting or flickering. They also feature an updated modern look, utilizing a white LED inside.
Ghosting is when LED’s can faintly glow even when the light switch is off. This is caused by leakage of current and is a common problem seen with neon illuminated switches. The LED Illuminated switches are designed to eliminate this phenomenon when used with LED bulbs and fixtures.
Yes, there is no requirement to use only LED illuminated switches in a 3-way or 4-way circuit. Additionally, there are no issues with using all LED Illuminated switches on a 3- or 4-way circuit.
Yes, you can use a 3-way LED illuminated switch with a dimmer, but the locator light on the dimmer should be switched to OFF for best performance. When a dimmer controlling LEDs with an ON locator light is used with a 3-way illuminated or regular switch, current from the locator light can bleed through the circuit and cause ghosting of the lamps or flickering of the switch. Turning off the locator light will reduce the chance of this occurrence.
Our LED Illuminated switch is a modern updated design that provides enough illumination to be installed in dark spaces and rooms, while still being subtle enough for everyday living spaces. Ideal locations for the LED Illuminated switch include bathrooms, garages, basements, top/bottom of stairs, laundry and storage rooms, bedrooms and more.
No, there is no automatic ON OFF sensor or manual shut off for the LED Illuminated switch. The LED Illuminated switch will remain lit while the switch is off. Leviton Guidelights include an automatic ON OFF sensor feature. More information can be found here
Leviton offers illuminated options to fit any need. If the LED Illuminated switch does not provide your desired intensity, consider our LED Guidelights available in Full Guidelight, Switch/Guidelight, Tamper Resistant Receptacle/Guidelight & GFCI Guidelight. More information can be found here
Yes, they are UL & CSA approved.
Yes, they are backed by a 2 Year Limited Warranty.
Resources
How Can We Help?
Do you have questions about our LED Illuminated Switches?