Loading...
Selected products added to your list. To view the list, Click here

Charge for Minutes, Enjoy for Hours

Tested and Engineered for Compatibility with More of the Latest Devices

60W USB Type A and Type-C In-Wall Charger

Capable of fast powerful charging of new PD-enabled devices such as laptops, tablets, and phones while still providing charging capability for existing Type A devices.

placeholder

WHOLE HOME CHARGING

A full portfolio of USB In-wall chargers for every room in the home: From kitchens to bathrooms to home offices and more, plus over 20 popular colors to choose from with Renu®.

TESTED AND ENGINEERED FOR COMPATIBILITY

Better Compatibility For Faster Charging: Leviton's USB in-wall chargers are engineered and tested for compatibility with more of the latest devices: from Apple to Samsung to Google and more​.

FROM THE MARKET LEADER IN SAFETY

As the market leader in electrical safety, Leviton USB in-wall chargers offer thermal protection for sensitive electronics, protection against overcurrent and more – the perfect selection for protecting your valuable home office equipment​.

Why Choose USB Type-C™ Outlet with Power Delivery?

1
Latest Connector

Small size makes it easier to support thinner, lighter electronic devices.

2
More Power

Can handle more power to charge tablets, smartphones for faster charging.

3
Reversible Connector

Can be inserted in any direction.

4
Industry Adaption

Being used by Apple, Google, Microsoft, Samsung and other major electronic manufacturers making it the new standard.

5
Compatible

Use existing Type-A and Lightning Chargers. (adapter required).

Why Use Power Delivery (PD)?

POWERFUL

Provides more power to charge larger devices like tablets and laptops

FAST

Deliver the right amount of power to charge devices fast.

UNIVERSAL

Universal across devices such as smartphones, tablets, monitors and laptops.

INNOVATIVE

USB Power Delivery is the new charging standard built into devices from leading industry manufacturers.

What's Needed for PD Charging?

Industry Leading Features

1

The most advanced USB in-wall chargers on the market: up to 2X the charging power with PD-enabled devices (No data transfer capability).

2

Up to 60W (3A) power on single port: charge devices that require more power, such as tablets and laptop computers.

3

Overcurrent protection helps protect electronics.

4

Adapter free charging.

5

Thermo regulator prevents overheating.

6

Shallow depth for easy installation.

7

Smart chip recognizes device and optimizes charge.

USB Type-C Outlet with Power Delivery Frequently Asked Questions

Type-C is the latest standard for charging. With its smaller connector head and symmetrical, reversible orientation, it fits easily into phones, tablets, laptops and more. Designed to work with all operating systems, Type-C can provide higher power for faster charging.

Power Delivery is a revolutionary charging technology that supplies a higher level of power than standard charging offers. It delivers faster charging to the latest PD-enabled devices and is the ideal solution for tablets, laptops and other devices that require more power for optimal charging.

Using a Dual Type-C with Power Delivery (PD) USB In-Wall Charger is the ideal way to be certain all devices are receiving the highest level of power they can accept for the fastest charge. As PD becomes the standard, installing a USB Charger with PD is the best way to ensure the fastest charging of future PD-enabled devices.

  • Single port connected to PD-enabled device: 15VDC@2A (30W) or 9VDC@3A (27W)

  • Single port connected to non-PD device: 5VDC@3A (15W)

  • Both ports connected to devices: 5VDC@3A (30W total power)

Yes, you can use an adapter and it will provide the maximum power allowable to Type A devices or use our Type A and Type-C with Power Delivery model providing both ports for convenience.

Refer to your device manufacturer specification sheet for this information.

Explore Our USB PD Wall Outlets / Chargers

How Can We Help?

Do you have questions about our USB Wall Outlets / Chargers?