Loading...
Selected products added to your list. To view the list, Click here

Smart Sensors

Elevate Your Sensing Control Options

Smart sensors in a small office

New Smart Ceiling Mount Sensors and Smart Ceiling Mount Room Controllers

1
Smart Sensor App

use with the SRC or CMS to program controller with no ladders required. Configure advanced lighting controls, network up to 5 devices, create room templates to quickly program multiple rooms, and more.

2
Smart Ceiling Mount Room Controller (SRC) and Smart Ceiling Mount Sensor (CMS)

easy standalone 0-10V dimming (SRC) or switching (CMS) and occupancy sensing and vacancy sensing control.

3
Wireless Companion Switch or Dimmer

use with the SRC or CMS for manual control.

Smart Sensors: Smart Ceiling Mount 0-10V Dimming Room Controller (SRC)

The Leviton exclusive Smart Ceiling Mount Room Controller (SRC) offers high performance, code compliant, advanced room configuration in one easy-to-install device. Installers can download the Smart Sensor App for quick-and-easy room configuration with any iOS or Android device.

The SRC’s features meet advanced design requirements for standalone occupancy/vacancy sensing, dimming and daylight harvesting applications, offering easy configuration and operational testing for one or two 0-10V dimming zones, options for one or two daylight harvesting zones, partial-ON, partial-OFF, area control, demand response, plug load or receptacle control, and UL924 emergency lighting.

Smart Sensors: Smart Ceiling Mount PIR and Multi-Technology Sensors (CMS)

The Leviton Smart Ceiling Mount Sensors (CMS) offer high performance, code compliant, advanced room configuration in one easy-to-install device. Installers can download the Smart Sensor App for quick-and-easy room configuration and testing with any iOS or Android device. 

The CMS’s features meet advanced design requirements for standalone occupancy/vacancy sensing and ambient light hold-OFF applications offering easy configuration and operational testing for occupancy/vacancy sensing, options for one or two ambient light hold-OFF zones, area control, demand response, plug load or receptacle control, and UL924 emergency lighting.

Smart Sensors: Wireless Companion Switch and Dimmer

The Wireless Companion Switch and Dimmer pairs wirelessly with the Smart Ceiling Mount Room Controller (SRC) and Smart Ceiling Mount Sensor (CMS) to provide a simple to install solution for wireless manual lighting control. The Wireless Companion Switch and Dimmer can be mounted directly on wall surfaces or at an existing single or multi-gang wallbox, no wiring required. The Wireless Companion Switch and Dimmer are the perfect solution for locations where a wallbox may not be located or locations where there is no wiring present.

Smart, Simple Sensing and Dimming or Switching Control

Smart Sensors combine occupancy/vacancy sensing with 0-10V dimming or ON/OFF switching to provide a simple commercial grade solution for easy energy savings, local control and code compliance. Smart Wallbox Sensors offer easy programming and configuration. This includes an out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout as well as convenient pushbutton programming for common room settings.

The Smart Sensor App can also be used to configure and enable additional features like sensor sensitivity, timeouts, daylighting, hold-OFF, partial-ON, partial-OFF and more. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies. Antimicrobial models support cleaning protocols in commercial spaces. An antimicrobial agent in the treated plastic inhibits the growth of mold, mildew, fungus and odor-causing bacteria that cause discoloration, staining, deterioration or corrosion on the surface of the device in between normal cleanings.

1
Smart Sensor

Combines occupancy/vacancy sensing with ON/OFF switching (ODS15)

2
Smart Sensor App

Easy configuration with the Smart Sensor App; other programming options include an out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout as well as convenient pushbutton programming for common room settings.

3
Smart Sensor with Dimming

Combines occupancy/vacancy sensing with 0-10V dimming (ODD10); 24V model (ODD24) ideal for low voltage applications for use with an OPP20 or OSA20 Power Pack.

Smart Sensors: PIR

Smart Sensors: Multi-Tech

Smart Sensors: No Neutral Wire Required

Smart Sensors: Color Change Kits

Smart Sensors: Dimming: PIR

Smart Sensors: Dimming: Multi-Tech

Smart Sensors: 1000W Dimming: PIR

Smart Sensors: 1000W Dimming: Multi-Tech

Smart Sensors: Dimming Color Change Kits

Smart Sensors: Antimicrobial Models

Smart Sensors: Light Fixture Integrated

Videos

Elevate Your Sensing Control Options with Commercial Grade Smart Sensors

Easy energy savings, local control and code compliance with a single solution. Modernize your space and simplify energy savings with a solution that combines occupancy/vacancy sensing with 0-10V dimming or ON/OFF switching control.

Easy Programming and Configuration

Use the out-of-the-box default mode, convenient pushbutton programming, or the Smart Sensor App. Discover how easy it is to program commercial Smart Wallbox Sensors with pushbutton programming.

Push to Pair for Multi-Location Control

App Programming for Common Configurations & Push-to-Pair for Multi-Location.

Code Compliance with Smart Sensors

Learn about energy codes and energy conservation as they relate to lighting controls and learn how Leviton Smart Sensor solutions help you with code compliance.

Smart Ceiling Mount Sensors and App Overview

Learn about Leviton Smart Ceiling Mount Solutions consisting of Room Controllers, Occupancy Sensors, Vacancy Sensors, and Photocells.

Connect Leviton Wireless Companion Switch

Learn how to connect a Leviton Wireless Companion Switch or Dimmer to a Smart Ceiling Mounted Room Controller (SRC) or Smart Ceiling Mounted Occupancy Sensor (CMS).

Smart Fixture Mount Sensors

Partner with Leviton for your next high bay or low bay lighting control project. Leviton Smart Fixture Mount Sensors were engineered to mount externally or install directly into high bay and low bay luminaires to provide an integrated occupancy sensing, dimming, daylight harvesting, and scheduling solution to meet IECC, ASHRAE 90.1, and Title 24 energy cod requirements.

Smart IP66 PIR Integrated Fixture Mount Sensor - App Programming

This video walks the user through the process for connecting to a Leviton Smart IP66 PIR Integrated Fixture Mount Sensor using the Leviton Smart Sensor App.

Out of the box solutions

Out-of-the-Box Solution

  • Simply install and use the out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout
  • Or take advantage of convenient pushbutton configurations for common room settings

Easy Configuration with the App

  • Set operating mode to auto-ON/auto-OFF (occupancy) or manual-ON/auto-OFF (vacancy)
  • Adjust sensor sensitivity to increase or decrease the motion sensing zone
  • Select timeouts to meet the intent of the space
  • Establish daylighting hold-OFF levels
  • Activate the nightlight and customize the color to meet space needs and aesthetics
Easy configuration
Code compliance

Code Compliance

  • Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy/vacancy sensing and dimming or manual control requirements

Smart Sensor Solutions Sheet

Elevate Your Sensing Control Options

Smart sensor solutions

Frequently Asked Questions

MicrophonicsU/S
Passive technologyActive technology
Can detect sound behind obstructionsCan detect sound behind obstructions​
Can distinguish sounds between human activity from ambient noise​Can’t distinguish sound between human activity from ambient noise​
Consumes less energy​Consumes more energy​
Used in conjunction with PIR​Can be used as standalone technology​

  • Yes. Smart Wallbox Sensors have multi-way capabilities for up to 5 devices on all models. Use the Leviton Push to Pair (P2P) process to create a multi-way system. Enable multi-way capabilities with an OTA update for all models.

  • There is a lot of flexibility in terms of how the sensors are wired since the 3-way (or more sensors) connections are made using the Bluetooth radio. The sensors can be wired in parallel or can be wired completely separately. They can even be on separate circuits or not connected to a load at all acting more as a remote.  As long as they are paired together wirelessly, they will operate in unison with any of the sensors able to pick up motion and any of the sensors can be used to control the lighting manually (ON/OFF or dim up / down).

  • Select Smart Wallbox Sensors have antimicrobial treated plastic to help keep the device clean. The SAN-BASIC-DASH must be used to order antimicrobial models. See the data sheet for details.

  • Simple configurations can be applied using a pushbutton setup for several common pre-configured options. Additionally, the Smart Wallbox Sensors have out-of-the-box default modes:
    • Auto-ON/auto-OFF with 20-minute time out
    • Sensitivity set to 75%
    • Nightlight and daylighting disabled

  • Yes. The sensors have an integrated photocell for ambient light hold-OFF which can be programmed using the Leviton Smart Sensor App.

  • The Smart Sensor App opens a complete feature set for the user allowing them to fine-tune the sensor settings per a room’s specifications or energy code requirements.

  • All Smart Wallbox Sensors are designed with a new digital PIR and lens that is very accurate at detecting motion, even minor motion movements up to 20’ in front of the sensor and 10’ on either side of the sensor. Multi-Tech models can be used when there is no direct line of sight, such as cubicle walls or bathroom stalls.

  • Leviton offers the ODS15-GDW – a no-neutral wire model.

  • The Smart Wallbox Sensor can be used to comply with ASHRAE 90.1, IECC and 2022 Title 24. A power pack can be added for plug load control (ODDMT-MLW and ODD24-IDW).

  • Yes. Users have the option to choose from multiple colors.

  • For a manual-ON and auto-OFF room set-up: No, the lights need to be turned ON manually and will only turn OFF automatically.
  • For an auto-ON and auto-OFF room set-up: Yes, the lights will turn ON and OFF automatically.

  • If the lights do NOT automatically turn ON when you walk two steps into a room, the occupancy sensor is set up for manual-ON/auto-Off lighting control and you will need to manually turn the lights ON.
  • If the lights automatically turn ON when you walk into a room, the occupancy sensor is set up for auto-ON/ auto-OFF lighting control.

  • Occupancy sensors are not always exact and there are many variables to take into account that may cause the lights to turn OFF inadvertently. This should be an infrequent occurence. We have designed features into the product in order to reduce this occurence.

  • Yes, occupancy sensors are equipped with a time delay feature which will start after the last motion is detected. There will be a time delay period of 10, 20 or 30 minutes where the lights will remain ON after the last person was in the room.

Resources

Find a Sales Rep
Find a sales rep
Code Resources
Energy code resources

Need assistance? We would love to hear from you!