Smart Sensor with Photocell, End/Fixture Mount, PIR, Occupancy Sensor, 120-480VAC, 50/60 Hz, 8-20 FT and 20-40 FT Lens Included, Bluetooth™ Connectivity
OFDUZ-ISW
Dimming Daylight Harvesting PIR Occupancy Sensor; End/Fixture Mount; Universal Voltage 120-480VAC 50/60 Hz; IP66 Rating for High and Low-Temp, Watertight, Indoor/Outdoor; Single Zone 0-10V Dimming, 120-347VAC 2-pole 5A relay; 8-20’ Lens and 20-40’ lens included, individually boxed
Leviton Smart IP66 Passive Infrared (PIR) Integrated Fixture Mount Sensors are designed for use with switching or 0-10V LED dimming drivers, and fluorescent ballasts. The sensors use PIR detection technology and advanced optics to provide an exceptional Field-of-View (FOV) for mounting heights from 8-40 ft. The sensors detect motion and turn lights ON when an occupant passes in or out of a sensor zone. The lights remain ON as long as the occupant moves through the sensor zones and after throughout the timeout period. The sensor uses a minor motion feature to detects small body movements which allows the lights to stay ON when individuals in the space are nearly stationary. The major motion feature exhibits a lesser degree of sensitivity requiring larger movements. Configuration is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device.UPC Code: 078477602218
Country of Origin : China
Product Information
- Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
- IP66 rated (when installed in an appropriate IP66 rated enclosure/fixture)
- 120-277V Models
- 120-277VAC 1-pole
- Universal voltage models120-347VAC 1-pole
- 208-480VAC 2-pole
- Mesh grouping16 devices per group
- Occupancy
- Daylighting
- Scheduling - Universal voltage models only
- Weekly scheduling
- Time clock or astronomical clock
- Change level, operating mode, daylight mode
- Models without the integral scheduling feature can be part of a group with scheduling
- Controls LED lighting loads up to 6.7A
- Single-level switching
- Occupancy mode:
- Disabled (Photocell only)
- Auto-ON/Auto-OFF
- 360° field-of-view provides up to 8,250 square feet of coverage 8-20 ft. and 20-40 ft. lenses plus aisle way masks included
Residential
SMART HOME
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plugins
- Scene Controller
- Smart Switches
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Companions
- Decora Smart Z-Wave
- Leviton | Matter
- About Decora Smart
- Where To Buy Decora Smart
- Contact Us About Decora Smart
- Decora Smart Details - DELETE
- Decora Smart Zigbee Devices
Commercial
Industrial
Network Solutions
QUICK LINKS
- NS Home Page
- NS EMEA
- Global Locations
- Berk-Tek
- Connected Home
- Prism DCS
- Network Consultants
- Sustainability
- NS Support
SOLUTIONS
- Data Center Infrastructure
- Smart Buildings
- Education Networks
- Health Care IT Networks
- EV Manufacturing