Loading...
Selected products added to your list. To view the list, Click here

Black & White®

Industrial Grade Wiring Devices

Black and White Plug and Connector in Factory

Our Black & White line of industrial grade plugs, connectors, flanged inlets and outlets offer superior performance, long-lasting reliability and features that are backed by a lifetime warranty. Available in NEMA and non-NEMA configurations, there's a connection for every application.

Black and White Hotspots
Black & White Features & Benefits
  1. For instant assurance that the device is energized
  2. Nylon housing with superior V2 flammability rating per UL 94
  3. Single piece external cord clamp assures secure wire connection
  4. Captive triple head assembly screws have quick drive feature to speed installation
  5. Part number indicated on clamp for easy identification when in use
  6. Wider ribs on housing allow for better gripping

Plugs & Connectors Built To Last!

Lifetime Warranty!

Our commitment to quality is signified with an industry exclusive lifetime warranty. (Excludes Power Indication SKUs)

Black and White Devices Warranty
Made in North America

These heavy duty plugs and connectors are proudly Made in North America.

Black and White devices being manufactured
One-Piece Contacts

Formed from single piece of solid brass to reduce friction and overheating.

Black and White Contacts

View our collection of Black & White plugs and connectors

Black and White Product Grouping

Industries

Food & Beverage
food and beverage - winery, bottles on conveyor system
Manufacturing
Manufacturing - Auto industry automation
OEM
OEM Plugs Connected to Machinery
Energy / Oil & Gas
energy industry - oil and gas

Resources

How can we help you?

Speak to one of our Black & White Device Specialists.