- Two-piece Surface Mount Back Boxes snap snugly together to adapt Leviton flush mount products for surface mounting on walls, dividers, cabinets, desks or modular furniture
- Available in two sizes to accommodate products of varying depths and termination methods
- Knockouts provided on all sides for cable entry
- Mounting options include screws and double-backed tape (installer-supplied); modular furniture brackets or magnet mounting
- Available in four colors
Note: Order the 1.45" depth to fit voice jacks, or the 1.89" depth to fit Leviton Duplex 106, Quad 106® and TR Plus® and to ensure sufficient Category 5 cable bend radius.