GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC).
Sapphire Room Controller
Fully customizable user interface that integrates with the GreenMAX DRC Room Control System.
Smart Pack
Enables switching and 0-10V dimming control of a single zone of fixtures.
Digital Sensor
Occupancy/vacancy detection using PIR technology with an integrated photocell.
Low Voltage Room Controller
Serves as the “brain” of any GreenMAX DRC Room Control System by coordinating the business logic within the room.
Digital Keypad
Keypad user interface featuring custom engraving for the GreenMAX DRC Room Control System.
GreenMAX DRC App
The only setup tool needed—control, commission and manage the system from the palm of your hand.
Phase Control Dimmer
Integrates 2-wire phase control loads into the GreenMAX DRC Room Control System.
DRC 2-Port Analog Interface
Integrates analog sensors and photocells into the GreenMAX DRC Room Control System.
DALI Gateway
Allows DRC LumaCAN systems to control DALI fixtures.
Line Voltage Room Controller
The "brain" of the GreenMAX DRC Room Control System for line voltage applications, use with Smart Packs.
GreenMAX DRC
Revolutionize your facility with the Leviton GreenMAX DRC Room Control System, engineered to address the lighting control needs of today, and shape the trends and requirements of the future.