Occupancy Sensor, Dimming, Fixture Mount, High Bay, Microwave, 0-10V, 120/277V
OSMHB-VDW
High Bay Fixture Mount Microwave Occupancy Sensor with photocell and multi-level control; single relay with one (0-10VDC sinking current); adjustable via DIP switches on sensor or with optional IR remote (ZLS0R-RA1); 120-277V, 50/60Hz. Color: White
The Leviton High Bay Microwave 0-10V Fixture Mount Occupancy Sensor is a 5.8 GHz high-frequency motion sensor designed to mount directly to a 0-10V fixture for occupancy detection and multi-level control with adjustable time-outs. A built-in photocell reads brightness values, so the sensor does not switch the luminaire ON if sufficient ambient light is present. Control parameters are manually selected using the DIP Switches on the device or with the optional ZLS0R-RC1 IR Remote to obtain desired configuration parameters.UPC Code: 078477269732
Country of Origin : Please Contact Customer Service
Product Information
- Tri-level dimming control
- Specifically designed for LED fixture control
- Suitable for use in standard and cold storage applications
- Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
- Visual RGB LED indicators for device states and easy troubleshooting
- Adjustable hold-times
- Pre-stripped color-coded wire leads
- Suitable for mounting heights 8’-50’
- Quicksnap feature for easy installation
- H.I.S. (High Inrush Stability) Technology Zero crossing circuitry
- Robust mechanical latching relay
- Relay always returns to close after power loss event
- UL listed for electronic ballast loads 120/277V
Residential
SMART HOME
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plugins
- Scene Controller
- Smart Switches
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Companions
- Decora Smart Z-Wave
- Leviton | Matter
- About Decora Smart
- Where To Buy Decora Smart
- Contact Us About Decora Smart
- Decora Smart Details - DELETE
- Decora Smart Zigbee Devices
Commercial
Industrial
Network Solutions
QUICK LINKS
- NS Home Page
- NS EMEA
- Global Locations
- Berk-Tek
- Connected Home
- Prism DCS
- Network Consultants
- Sustainability
- NS Support
SOLUTIONS
- Data Center Infrastructure
- Smart Buildings
- Education Networks
- Health Care IT Networks
- EV Manufacturing